??
User Profile Desktop
Catalog navigation
Previews - 3D
Download CAD models
CAD model selection
Selectable products: 24
HELP_VARIABLE
Description
Pavé courge sans calotte rectangulaire
Company
LYPSIS
CODE
Code Article
0118937
u
TYPE
Type
TGS12
u
B
12
u
B1
10
u
D1
1.6
u
D3
5
u
H
22.8
u
H1
0.8
u
H2
2.2
u
L1
11
u
L2
5.00
u
M
5
u
VERSION
Version
S1
HRC
Version U - 40 HRC
u