??
User Profile Desktop
Catalog navigation
Previews - 3D
Download CAD models
CAD model selection
Selectable products: 26
HELP_VARIABLE
Description
Pavé courge sans calotte ronde
Company
LYPSIS
CODE
Code Article
0118912
u
TYPE
Type
TGR12
u
D
12
u
D1
1.2
u
D3
5.0
u
H
22.8
u
H1
0.8
u
H2
2.2
u
L1
11
u
L2
5.00
u
M
5
u
VERSION
Version
S1
HRC
Version U - 40 HRC
u