??
User Profile Desktop
Catalog navigation
Previews - 3D
Download CAD models
CAD model selection
Selectable products: 12
HELP_VARIABLE
Description
Pavé courge profilable
Company
LYPSIS
CODE
Code Article
0118715
u
TYPE
Type
TGC-1
u
B
18
u
B1
8
u
B2
max.
16.0
u
D3
4.0
u
H
22
u
H1
max.
2
u
H2
3.5
u
H3
1.3
u
L1
9
u
L2
5.2
u
L3
0.9
u
M
5
u
HRC
Version H - 60 HRC
u