??
User Profile Desktop
Catalog navigation
Previews - 3D
Download CAD models
CAD model selection
Selectable products: 10
HELP_VARIABLE
Description
Pavé courge injection latérale
Company
LYPSIS
CODE
Code Article
0118704
u
TYPE
Type
SGC-1
u
B
18
u
B1
8
u
B2
max.
1.8
u
D3
4.0
u
H
22
u
H1
max.
2.0
u
H2
3.5
u
H3
4.1
u
L1
9
u
L2
5.2
u
M
5
u
HRC
Version U - 40 HRC
u